How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | G: | 2.32 |
| BF: | 0.41 | LM: | 8.82 |
| U: | 0.875 in | AB: | 4.76 |
| P: | 2.38 in | T: | 1.188 |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| BE: | 0.38 in | I: | 4.84 in |
| LL: | 2.38 in | AK: | 4.5 |
| AF: | 0.25 | H: | 0.53 in |
| BD: | 5.88 | AA: | 10.25 |
| AG: | 5.16 | L: | 6.57 in |
| AE2: | 0.56 | V: | 2.51 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.45 | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Assembly: | YFC-2 |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Bore Code: | 19 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 175 |
| Output Diameter (in): | 1.188 in | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

