How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | G: | 2.32 |
| AK: | 4.5 | U: | 0.875 in |
| T: | 1.188 | AA: | 10.25 |
| BF: | 0.41 | BE: | 0.38 in |
| LM: | 8.82 | D: | 3.38 |
| LL: | 2.38 in | BD: | 5.88 |
| AF: | 0.25 | H: | 0.53 in |
| P: | 2.38 in | AB: | 4.76 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| AE2: | 0.56 | V: | 2.51 in |
| I: | 4.84 in | AG: | 5.16 |
Technical Specifications
| Center Distance (in): | 3 | Motor Frame Size: | 140TC |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Ratio: | 10:1 |
| Input RPM: | 1,750 | Model Code: | 30YFC |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 5.45 | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

