How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | U: | 0.875 in |
| V: | 2.51 in | LL: | 2.38 in |
| P: | 2.38 in | G: | 2.32 |
| BF: | 0.41 | D: | 3.38 |
| AE2: | 0.56 | H: | 0.53 in |
| Center Distance (in): | 3 in | AB: | 4.76 |
| L: | 6.57 in | AG: | 5.16 |
| AJ: | 5.88 | I: | 4.84 in |
| BD: | 5.88 | AK: | 4.5 |
| T: | 1.188 | LM: | 8.82 |
| BE: | 0.38 in | AF: | 0.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.603 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 1.188 in | Center Distance (in): | 3 |
| Output RPM: | 17.5 | Gear Type: | Worm |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Bore Code: | 19 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

