How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | LL: | 2.38 in |
| BD: | 5.88 | G: | 2.32 |
| AJ: | 5.88 | BF: | 0.41 |
| AA: | 10.25 | I: | 4.84 in |
| Center Distance (in): | 3 in | AB: | 4.76 |
| L: | 6.57 in | AF: | 0.25 |
| BE: | 0.38 in | LM: | 8.82 |
| AK: | 4.5 | V: | 2.51 in |
| H: | 0.53 in | AE2: | 0.56 |
| AG: | 5.16 | U: | 0.875 in |
| D: | 3.38 | T: | 1.188 |
Technical Specifications
| Output Diameter (in): | 1.188 in | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Center Distance (in): | 3 |
| Model Code: | 30YFC | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.21 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Output RPM: | 117 | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

