How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BE: | 0.38 in |
| AA: | 10.25 | LL: | 2.38 in |
| G: | 2.32 | AJ: | 5.88 |
| I: | 4.84 in | AG: | 5.16 |
| H: | 0.53 in | L: | 6.57 in |
| Center Distance (in): | 3 in | AF: | 0.25 |
| AB: | 4.76 | AK: | 4.5 |
| T: | 1.188 | LM: | 8.82 |
| V: | 2.51 in | P: | 2.38 in |
| BD: | 5.88 | D: | 3.38 |
| BF: | 0.41 | U: | 0.875 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Model Code: | 30YFC | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Output RPM: | 117 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.188 in |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.21 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Series Code: | OE |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

