How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BD: | 5.88 |
| AB: | 4.76 | LL: | 2.38 in |
| BF: | 0.41 | BE: | 0.38 in |
| AJ: | 5.88 | U: | 0.875 in |
| AF: | 0.25 | LM: | 8.82 |
| AA: | 10.25 | H: | 0.53 in |
| P: | 2.38 in | Center Distance (in): | 3 in |
| G: | 2.32 | AE2: | 0.56 |
| D: | 3.38 | AG: | 5.16 |
| I: | 4.84 in | T: | 1.188 |
| L: | 6.57 in | V: | 2.51 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Ratio: | 20:1 | Assembly: | YFC-2 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 87.5 |
| Series Code: | OE | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Model Code: | 30YFC | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 3.23 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

