How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | L: | 6.57 in |
| BE: | 0.38 in | T: | 1.188 |
| AA: | 10.25 | BF: | 0.41 |
| G: | 2.32 | AE2: | 0.56 |
| LM: | 8.82 | P: | 2.38 in |
| AF: | 0.25 | BD: | 5.88 |
| H: | 0.53 in | V: | 2.51 in |
| AG: | 5.16 | AK: | 4.5 |
| U: | 0.875 in | I: | 4.84 in |
| AB: | 4.76 | D: | 3.38 |
| Center Distance (in): | 3 in | LL: | 2.38 in |
Technical Specifications
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Bore Code: | 19 | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Model Code: | 30YFC |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.23 |
| Assembly: | YFC-2 | Ratio: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

