How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | LM: | 8.82 |
| AK: | 4.5 | BF: | 0.41 |
| H: | 0.53 in | AF: | 0.25 |
| L: | 6.57 in | AA: | 10.25 |
| BD: | 5.88 | AG: | 5.16 |
| D: | 3.38 | U: | 0.875 in |
| BE: | 0.38 in | AJ: | 5.88 |
| G: | 2.32 | T: | 1.188 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| V: | 2.51 in | P: | 2.38 in |
| AE2: | 0.56 | AB: | 4.76 |
Technical Specifications
| Series Code: | OE | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Input Diameter (in): | 0.875 in | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Output RPM: | 70 | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Bore Code: | 19 | Ratio: | 25:1 |
| Model Code: | 30YFC | Input HP @ 1750 RPM: | 2.77 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

