How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | BF: | 0.41 |
| AE2: | 0.56 | D: | 3.38 |
| H: | 0.53 in | LM: | 8.82 |
| T: | 1.188 | P: | 2.38 in |
| V: | 2.51 in | Center Distance (in): | 3 in |
| L: | 6.57 in | AA: | 10.25 |
| BD: | 5.88 | AB: | 4.76 |
| G: | 2.32 | AK: | 4.5 |
| BE: | 0.38 in | AJ: | 5.88 |
| I: | 4.84 in | AF: | 0.25 |
| U: | 0.875 in | AG: | 5.16 |
Technical Specifications
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Model Code: | 30YFC |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Bore Code: | 19 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 2.77 | Ratio Range: | 25:1 |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

