Grove Gear 30YFC-2-1.188-140TC-30-L1
Part #:30YFC-2-1.188-140TC-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AF: | 0.25 |
| L: | 6.57 in | U: | 0.875 in |
| H: | 0.53 in | AJ: | 5.88 |
| BF: | 0.41 | V: | 2.51 in |
| AE2: | 0.56 | BD: | 5.88 |
| AK: | 4.5 | AG: | 5.16 |
| BE: | 0.38 in | AA: | 10.25 |
| LL: | 2.38 in | D: | 3.38 |
| T: | 1.188 | I: | 4.84 in |
| LM: | 8.82 | G: | 2.32 |
| P: | 2.38 in | Center Distance (in): | 3 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Ratio Range: | 30:1 | Model Code: | 30YFC |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 2.38 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

