Grove Gear 30YFC-2-1.188-140TC-30-L2
Part #:30YFC-2-1.188-140TC-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | V: | 2.51 in |
| LM: | 8.82 | G: | 2.32 |
| D: | 3.38 | AB: | 4.76 |
| U: | 0.875 in | T: | 1.188 |
| AE2: | 0.56 | I: | 4.84 in |
| H: | 0.53 in | BE: | 0.38 in |
| AA: | 10.25 | AJ: | 5.88 |
| AK: | 4.5 | P: | 2.38 in |
| Center Distance (in): | 3 in | BD: | 5.88 |
| AF: | 0.25 | AG: | 5.16 |
| BF: | 0.41 | LL: | 2.38 in |
Technical Specifications
| Bore Code: | 19 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.875 in | Output RPM: | 58.3 |
| Series Code: | OE | Ratio Range: | 30:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 2.38 | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Model Code: | 30YFC |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

