How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | BD: | 5.88 |
| AK: | 4.5 | H: | 0.53 in |
| BE: | 0.38 in | L: | 6.57 in |
| AB: | 4.76 | V: | 2.51 in |
| AG: | 5.16 | BF: | 0.41 |
| P: | 2.38 in | I: | 4.84 in |
| AJ: | 5.88 | T: | 1.188 |
| D: | 3.38 | U: | 0.875 in |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| AF: | 0.25 | G: | 2.32 |
| AE2: | 0.56 | LM: | 8.82 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-2 |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.82 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Model Code: | 30YFC | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Ratio: | 40:1 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

