How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AE2: | 0.56 |
| AB: | 4.76 | D: | 3.38 |
| L: | 6.57 in | AJ: | 5.88 |
| AF: | 0.25 | LL: | 2.38 in |
| BD: | 5.88 | Center Distance (in): | 3 in |
| BE: | 0.38 in | T: | 1.188 |
| G: | 2.32 | BF: | 0.41 |
| I: | 4.84 in | H: | 0.53 in |
| AG: | 5.16 | AK: | 4.5 |
| AA: | 10.25 | U: | 0.875 in |
| P: | 2.38 in | LM: | 8.82 |
Technical Specifications
| Bore Code: | 19 | Service Factor: | 1 |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 40:1 |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.82 |
| Model Code: | 30YFC | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

