How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LL: | 2.38 in |
| BD: | 5.88 | D: | 3.38 |
| V: | 2.51 in | L: | 6.57 in |
| AG: | 5.16 | LM: | 8.82 |
| AA: | 10.25 | U: | 0.875 in |
| AF: | 0.25 | P: | 2.38 in |
| BE: | 0.38 in | AJ: | 5.88 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| G: | 2.32 | H: | 0.53 in |
| AK: | 4.5 | AE2: | 0.56 |
| T: | 1.188 | I: | 4.84 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.82 | Output Diameter (in): | 1.188 in |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Output Key: | 1/4 X 2.50 |
| Model Code: | 30YFC | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Bore Code: | 19 |
| Output Shaft Direction: | 2 | Center Distance (in): | 3 |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

