How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 3.38 |
| AF: | 0.25 | BF: | 0.41 |
| Center Distance (in): | 3 in | BD: | 5.88 |
| I: | 4.84 in | U: | 0.875 in |
| AG: | 5.16 | AB: | 4.76 |
| LL: | 2.38 in | P: | 2.38 in |
| BE: | 0.38 in | AK: | 4.5 |
| AJ: | 5.88 | LM: | 8.82 |
| T: | 1.188 | G: | 2.32 |
| AA: | 10.25 | L: | 6.57 in |
| AE2: | 0.56 | V: | 2.51 in |
Technical Specifications
| Input HP @ 1750 RPM: | 6.68 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 5:1 | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Ratio: | 5:1 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Input Style: | Flexible Coupling Input |
| Output RPM: | 350 | Model Code: | 30YFC |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

