How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | BF: | 0.41 |
| H: | 0.53 in | AA: | 10.25 |
| AE2: | 0.56 | L: | 6.57 in |
| AK: | 4.5 | T: | 1.188 |
| AB: | 4.76 | D: | 3.38 |
| V: | 2.51 in | G: | 2.32 |
| P: | 2.38 in | BD: | 5.88 |
| AG: | 5.16 | AF: | 0.25 |
| I: | 4.84 in | LM: | 8.82 |
| LL: | 2.38 in | U: | 0.875 in |
| AJ: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Assembly: | YFC-2 | Output RPM: | 350 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 6.68 | Ratio Range: | 5:1 |
| Model Code: | 30YFC | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

