How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | U: | 0.875 in |
| AF: | 0.25 | G: | 2.32 |
| D: | 3.38 | V: | 2.51 in |
| BD: | 5.88 | AK: | 4.5 |
| Center Distance (in): | 3 in | LM: | 8.82 |
| AA: | 10.25 | AJ: | 5.88 |
| AB: | 4.76 | BE: | 0.38 in |
| LL: | 2.38 in | T: | 1.188 |
| H: | 0.53 in | L: | 6.57 in |
| AG: | 5.16 | AE2: | 0.56 |
| BF: | 0.41 | P: | 2.38 in |
Technical Specifications
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.68 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output RPM: | 350 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Model Code: | 30YFC | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

