How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AF: | 0.25 |
| BE: | 0.38 in | D: | 3.38 |
| T: | 1.188 | H: | 0.53 in |
| AK: | 4.5 | G: | 2.32 |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| AE2: | 0.56 | I: | 4.84 in |
| P: | 2.38 in | AA: | 10.25 |
| LM: | 8.82 | AG: | 5.16 |
| BF: | 0.41 | L: | 6.57 in |
| BD: | 5.88 | U: | 0.875 in |
| AJ: | 5.88 | AB: | 4.76 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Assembly: | YFC-2 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Series Code: | OE |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Model Code: | 30YFC | Input HP @ 1750 RPM: | 1.54 |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Ratio: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

