How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | LL: | 2.38 in |
| H: | 0.53 in | G: | 2.32 |
| P: | 2.38 in | BF: | 0.41 |
| AJ: | 5.88 | T: | 1.188 |
| AB: | 4.76 | U: | 0.875 in |
| AA: | 10.25 | I: | 4.84 in |
| L: | 6.57 in | BE: | 0.38 in |
| LM: | 8.82 | BD: | 5.88 |
| AE2: | 0.56 | AG: | 5.16 |
| AF: | 0.25 | D: | 3.38 |
| V: | 2.51 in | AK: | 4.5 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Series Code: | OE | Model Code: | 30YFC |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 1.54 |
| Output RPM: | 35 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

