How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | D: | 3.38 |
| I: | 4.84 in | AJ: | 5.88 |
| BE: | 0.38 in | AB: | 4.76 |
| BF: | 0.41 | Center Distance (in): | 3 in |
| L: | 6.57 in | V: | 2.51 in |
| BD: | 5.88 | AK: | 4.5 |
| AF: | 0.25 | AG: | 5.16 |
| P: | 2.38 in | U: | 0.875 in |
| AA: | 10.25 | T: | 1.188 |
| LL: | 2.38 in | H: | 0.53 in |
| AE2: | 0.56 | LM: | 8.82 |
Technical Specifications
| Service Factor: | 1 | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 35 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 50:1 | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.54 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Model Code: | 30YFC | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

