How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AE2: | 0.56 |
| AA: | 10.25 | AG: | 5.16 |
| BF: | 0.41 | BE: | 0.38 in |
| AB: | 4.76 | T: | 1.188 |
| LM: | 8.82 | Center Distance (in): | 3 in |
| P: | 2.38 in | AK: | 4.5 |
| D: | 3.38 | AF: | 0.25 |
| LL: | 2.38 in | U: | 0.875 in |
| I: | 4.84 in | V: | 2.51 in |
| H: | 0.53 in | AJ: | 5.88 |
| G: | 2.32 | L: | 6.57 in |
Technical Specifications
| Model Code: | 30YFC | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.54 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Ratio Range: | 50:1 | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Motor Frame Size: | 140TC | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Bore Code: | 19 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

