How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | V: | 2.51 in |
| AB: | 4.76 | U: | 0.875 in |
| AF: | 0.25 | I: | 4.84 in |
| BD: | 5.88 | LL: | 2.38 in |
| L: | 6.57 in | H: | 0.53 in |
| AG: | 5.16 | LM: | 8.82 |
| Center Distance (in): | 3 in | T: | 1.188 |
| BE: | 0.38 in | AA: | 10.25 |
| AJ: | 5.88 | P: | 2.38 in |
| BF: | 0.41 | G: | 2.32 |
| AK: | 4.5 | D: | 3.38 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Bore Code: | 19 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.54 | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 35 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Model Code: | 30YFC |
| Output Diameter (in): | 1.188 in | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

