How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AB: | 4.76 |
| LL: | 2.38 in | H: | 0.53 in |
| D: | 3.38 | L: | 6.57 in |
| AJ: | 5.88 | LM: | 8.82 |
| AE2: | 0.56 | I: | 4.84 in |
| BD: | 5.88 | AK: | 4.5 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| AG: | 5.16 | BF: | 0.41 |
| G: | 2.32 | P: | 2.38 in |
| BE: | 0.38 in | T: | 1.188 |
| U: | 0.875 in | V: | 2.51 in |
Technical Specifications
| Model Code: | 30YFC | Input Diameter (in): | 0.875 in |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.28 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

