How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | LL: | 2.38 in |
| LM: | 8.82 | H: | 0.53 in |
| D: | 3.38 | T: | 1.188 |
| AA: | 10.25 | BF: | 0.41 |
| AG: | 5.16 | L: | 6.57 in |
| Center Distance (in): | 3 in | V: | 2.51 in |
| AK: | 4.5 | AB: | 4.76 |
| P: | 2.38 in | BD: | 5.88 |
| BE: | 0.38 in | AJ: | 5.88 |
| U: | 0.875 in | AF: | 0.25 |
| AE2: | 0.56 | G: | 2.32 |
Technical Specifications
| Product Type: | Right Angle | Model Code: | 30YFC |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Bore Code: | 19 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 1.28 | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Output RPM: | 29.2 |
| Assembly: | YFC-2 | Output Diameter (in): | 1.188 in |
| Output Shaft Assembly Code: | 2 | Ratio: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

