How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AB: | 4.76 |
| AG: | 5.16 | AJ: | 5.88 |
| BE: | 0.38 in | AK: | 4.5 |
| LL: | 2.38 in | D: | 3.38 |
| I: | 4.84 in | V: | 2.51 in |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| H: | 0.53 in | G: | 2.32 |
| BF: | 0.41 | U: | 0.875 in |
| T: | 1.188 | AA: | 10.25 |
| LM: | 8.82 | P: | 2.38 in |
| AF: | 0.25 | BD: | 5.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Model Code: | 30YFC |
| Input Style: | Flexible Coupling Input | Bore Code: | 19 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.05 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Output RPM: | 233 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

