How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | U: | 0.875 in |
| H: | 0.53 in | AE2: | 0.56 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| AK: | 4.5 | BE: | 0.38 in |
| AB: | 4.76 | V: | 2.51 in |
| P: | 2.38 in | AJ: | 5.88 |
| T: | 1.188 | L: | 6.57 in |
| D: | 3.38 | LL: | 2.38 in |
| AA: | 10.25 | BD: | 5.88 |
| BF: | 0.41 | AG: | 5.16 |
| LM: | 8.82 | G: | 2.32 |
Technical Specifications
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Bore Code: | 19 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.895 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Model Code: | 30YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

