How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| L: | 6.57 in | BD: | 5.88 |
| LL: | 2.38 in | AA: | 10.25 |
| H: | 0.53 in | I: | 4.84 in |
| P: | 2.38 in | AB: | 4.76 |
| AE2: | 0.56 | AF: | 0.25 |
| G: | 2.32 | D: | 3.38 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| LM: | 8.82 | T: | 1.188 |
| AG: | 5.16 | BE: | 0.38 in |
| V: | 2.51 in | BF: | 0.41 |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | 30YFC |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Motor Frame Size: | 140TC | Bore Code: | 19 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output RPM: | 21.9 |
| Ratio Range: | 80:1 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.895 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

