How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | H: | 0.53 in |
| BE1: | 0.5 in | AF: | 0.25 |
| AA: | 10.25 | AG: | 5.16 |
| AK: | 8.5 | AB: | 4.76 |
| P: | 2.38 in | BD: | 9 |
| BF: | 0.53 | AE2: | 0.56 |
| U: | 0.875 in | AJ: | 7.25 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| LL: | 2.38 in | G: | 2.32 |
| L1: | 9.82 in | L: | 6.57 in |
| D: | 3.38 | I: | 4.84 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Model Code: | 30YFC |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Series Code: | OE |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 5.45 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Bore Code: | 19 |
| Center Distance (in): | 3 | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

