How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | BD: | 9 |
| T: | 1.188 | H: | 0.53 in |
| AE2: | 0.56 | L1: | 9.82 in |
| AB: | 4.76 | I: | 4.84 in |
| AF: | 0.25 | U: | 0.875 in |
| AJ: | 7.25 | AA: | 10.25 |
| LL: | 2.38 in | L: | 6.57 in |
| G: | 2.32 | AG: | 5.16 |
| P: | 2.38 in | D: | 3.38 |
| AK: | 8.5 | V: | 2.51 in |
| BE1: | 0.5 in | BF: | 0.53 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Bore Code: | 19 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio Range: | 10:1 | Center Distance (in): | 3 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 5.45 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Model Code: | 30YFC |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

