How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | L1: | 9.82 in |
| D: | 3.38 | AF: | 0.25 |
| G: | 2.32 | Center Distance (in): | 3 in |
| V: | 2.51 in | AK: | 8.5 |
| AE2: | 0.56 | P: | 2.38 in |
| H: | 0.53 in | AG: | 5.16 |
| U: | 0.875 in | AJ: | 7.25 |
| BF: | 0.53 | L: | 6.57 in |
| BD: | 9 | T: | 1.188 |
| AB: | 4.76 | AA: | 10.25 |
| BE1: | 0.5 in | LL: | 2.38 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 4.21 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Series Code: | OE | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Model Code: | 30YFC | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Bore Code: | 19 | Ratio Range: | 15:1 |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Output Diameter (in): | 1.188 in |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

