How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | I: | 4.84 in |
| BF: | 0.53 | V: | 2.51 in |
| L1: | 9.82 in | T: | 1.188 |
| AG: | 5.16 | AJ: | 7.25 |
| BD: | 9 | AK: | 8.5 |
| LL: | 2.38 in | AB: | 4.76 |
| G: | 2.32 | BE1: | 0.5 in |
| U: | 0.875 in | AA: | 10.25 |
| AE2: | 0.56 | L: | 6.57 in |
| AF: | 0.25 | Center Distance (in): | 3 in |
| D: | 3.38 | H: | 0.53 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio: | 15:1 | Model Code: | 30YFC |
| Service Factor: | 1 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.21 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Diameter (in): | 1.188 in |
| Output RPM: | 117 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Bore Code: | 19 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

