How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | V: | 2.51 in |
| U: | 0.875 in | AG: | 5.16 |
| AB: | 4.76 | AA: | 10.25 |
| BE1: | 0.5 in | AK: | 8.5 |
| P: | 2.38 in | L: | 6.57 in |
| AF: | 0.25 | AE2: | 0.56 |
| AJ: | 7.25 | BF: | 0.53 |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| G: | 2.32 | I: | 4.84 in |
| BD: | 9 | T: | 1.188 |
| H: | 0.53 in | D: | 3.38 |
Technical Specifications
| Bore Code: | 19 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Output RPM: | 117 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Model Code: | 30YFC |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.21 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.188 in |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

