How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | D: | 3.38 |
| T: | 1.188 | G: | 2.32 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| AJ: | 7.25 | H: | 0.53 in |
| AG: | 5.16 | BF: | 0.53 |
| AF: | 0.25 | L: | 6.57 in |
| AB: | 4.76 | L1: | 9.82 in |
| LL: | 2.38 in | I: | 4.84 in |
| P: | 2.38 in | BE1: | 0.5 in |
| AK: | 8.5 | U: | 0.875 in |
| AA: | 10.25 | BD: | 9 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.23 | Series Code: | OE |
| Ratio: | 20:1 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Gear Type: | Worm | Output Diameter (in): | 1.188 in |
| Assembly: | YFC-2 | Output RPM: | 87.5 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Bore Code: | 19 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

