How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | BE1: | 0.5 in |
| I: | 4.84 in | L1: | 9.82 in |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| G: | 2.32 | BF: | 0.53 |
| L: | 6.57 in | LL: | 2.38 in |
| D: | 3.38 | H: | 0.53 in |
| P: | 2.38 in | AG: | 5.16 |
| AF: | 0.25 | AK: | 8.5 |
| BD: | 9 | U: | 0.875 in |
| AJ: | 7.25 | V: | 2.51 in |
| T: | 1.188 | AA: | 10.25 |
Technical Specifications
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 3.23 |
| Bore Code: | 19 | Output RPM: | 87.5 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio: | 20:1 | Model Code: | 30YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

