How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | G: | 2.32 |
| U: | 0.875 in | BF: | 0.53 |
| AJ: | 7.25 | AG: | 5.16 |
| D: | 3.38 | AF: | 0.25 |
| AE2: | 0.56 | L: | 6.57 in |
| BD: | 9 | I: | 4.84 in |
| V: | 2.51 in | BE1: | 0.5 in |
| T: | 1.188 | Center Distance (in): | 3 in |
| AK: | 8.5 | H: | 0.53 in |
| AB: | 4.76 | AA: | 10.25 |
| LL: | 2.38 in | P: | 2.38 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Input HP @ 1750 RPM: | 3.23 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output RPM: | 87.5 | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Bore Code: | 19 | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

