How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AK: | 8.5 |
| L1: | 9.82 in | AE2: | 0.56 |
| AF: | 0.25 | P: | 2.38 in |
| Center Distance (in): | 3 in | V: | 2.51 in |
| AB: | 4.76 | I: | 4.84 in |
| AG: | 5.16 | BD: | 9 |
| D: | 3.38 | AJ: | 7.25 |
| BE1: | 0.5 in | LL: | 2.38 in |
| H: | 0.53 in | L: | 6.57 in |
| T: | 1.188 | G: | 2.32 |
| U: | 0.875 in | BF: | 0.53 |
Technical Specifications
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Model Code: | 30YFC | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 2.77 |
| Assembly: | YFC-2 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Bore Code: | 19 | Ratio Range: | 25:1 |
| Output RPM: | 70 | Motor Frame Size: | 180TC |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

