How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE2: | 0.56 |
| P: | 2.38 in | D: | 3.38 |
| U: | 0.875 in | T: | 1.188 |
| BF: | 0.53 | L1: | 9.82 in |
| H: | 0.53 in | LL: | 2.38 in |
| BD: | 9 | AF: | 0.25 |
| AA: | 10.25 | AB: | 4.76 |
| V: | 2.51 in | G: | 2.32 |
| L: | 6.57 in | I: | 4.84 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | 30YFC |
| Bore Code: | 19 | Product Type: | Right Angle |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio: | 25:1 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.77 | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

