How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | BF: | 0.53 |
| AE2: | 0.56 | LL: | 2.38 in |
| AA: | 10.25 | AG: | 5.16 |
| I: | 4.84 in | BE1: | 0.5 in |
| L1: | 9.82 in | L: | 6.57 in |
| V: | 2.51 in | U: | 0.875 in |
| T: | 1.188 | P: | 2.38 in |
| AF: | 0.25 | AK: | 8.5 |
| H: | 0.53 in | BD: | 9 |
| Center Distance (in): | 3 in | D: | 3.38 |
| AJ: | 7.25 | AB: | 4.76 |
Technical Specifications
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output RPM: | 70 |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 2.77 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Bore Code: | 19 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

