How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | Center Distance (in): | 3 in |
| AB: | 4.76 | U: | 0.875 in |
| AF: | 0.25 | H: | 0.53 in |
| BE1: | 0.5 in | G: | 2.32 |
| T: | 1.188 | P: | 2.38 in |
| AJ: | 7.25 | AE2: | 0.56 |
| V: | 2.51 in | AG: | 5.16 |
| D: | 3.38 | L: | 6.57 in |
| I: | 4.84 in | BD: | 9 |
| L1: | 9.82 in | AA: | 10.25 |
| BF: | 0.53 | AK: | 8.5 |
Technical Specifications
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.77 | Input Style: | Flexible Coupling Input |
| Ratio: | 25:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Model Code: | 30YFC |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Output RPM: | 70 |
| Ratio Range: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.188 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

