How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | H: | 0.53 in |
| Center Distance (in): | 3 in | V: | 2.51 in |
| D: | 3.38 | BF: | 0.53 |
| AE2: | 0.56 | L: | 6.57 in |
| AG: | 5.16 | BE1: | 0.5 in |
| AB: | 4.76 | T: | 1.188 |
| AA: | 10.25 | AF: | 0.25 |
| G: | 2.32 | LL: | 2.38 in |
| AJ: | 7.25 | I: | 4.84 in |
| U: | 0.875 in | AK: | 8.5 |
| BD: | 9 | P: | 2.38 in |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 2.38 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Output Shaft Direction: | 2 |
| Ratio: | 30:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Model Code: | 30YFC | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

