How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | P: | 2.38 in |
| AE2: | 0.56 | L: | 6.57 in |
| G: | 2.32 | AB: | 4.76 |
| AA: | 10.25 | U: | 0.875 in |
| AK: | 8.5 | BE1: | 0.5 in |
| AJ: | 7.25 | BF: | 0.53 |
| L1: | 9.82 in | AF: | 0.25 |
| V: | 2.51 in | H: | 0.53 in |
| LL: | 2.38 in | D: | 3.38 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| I: | 4.84 in | BD: | 9 |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.38 |
| Bore Code: | 19 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Assembly: | YFC-2 | Ratio: | 30:1 |
| Output RPM: | 58.3 | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 3 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

