How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BD: | 9 |
| AE2: | 0.56 | AF: | 0.25 |
| G: | 2.32 | V: | 2.51 in |
| P: | 2.38 in | LL: | 2.38 in |
| L: | 6.57 in | AJ: | 7.25 |
| AB: | 4.76 | T: | 1.188 |
| I: | 4.84 in | D: | 3.38 |
| AK: | 8.5 | Center Distance (in): | 3 in |
| AA: | 10.25 | AG: | 5.16 |
| BE1: | 0.5 in | L1: | 9.82 in |
| H: | 0.53 in | U: | 0.875 in |
Technical Specifications
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 1.82 |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Model Code: | 30YFC | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Output Diameter (in): | 1.188 in |
| Input Diameter (in): | 0.875 in | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Ratio Range: | 40:1 |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

