How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | G: | 2.32 |
| AK: | 8.5 | AJ: | 7.25 |
| P: | 2.38 in | V: | 2.51 in |
| L: | 6.57 in | BE1: | 0.5 in |
| AF: | 0.25 | AB: | 4.76 |
| AE2: | 0.56 | LL: | 2.38 in |
| I: | 4.84 in | H: | 0.53 in |
| AA: | 10.25 | L1: | 9.82 in |
| D: | 3.38 | AG: | 5.16 |
| BD: | 9 | Center Distance (in): | 3 in |
| U: | 0.875 in | BF: | 0.53 |
Technical Specifications
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.68 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Center Distance (in): | 3 |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Assembly: | YFC-2 | Output RPM: | 350 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

