How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | Center Distance (in): | 3 in |
| T: | 1.188 | AB: | 4.76 |
| H: | 0.53 in | AE2: | 0.56 |
| AG: | 5.16 | BD: | 9 |
| LL: | 2.38 in | G: | 2.32 |
| V: | 2.51 in | BF: | 0.53 |
| D: | 3.38 | L: | 6.57 in |
| AA: | 10.25 | AF: | 0.25 |
| U: | 0.875 in | L1: | 9.82 in |
| I: | 4.84 in | AK: | 8.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
Technical Specifications
| Center Distance (in): | 3 | Assembly: | YFC-2 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.68 |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Output RPM: | 350 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Bore Code: | 19 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.875 in | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

