How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | BD: | 9 |
| L1: | 9.82 in | AE2: | 0.56 |
| U: | 0.875 in | AB: | 4.76 |
| T: | 1.188 | G: | 2.32 |
| BF: | 0.53 | AK: | 8.5 |
| AJ: | 7.25 | LL: | 2.38 in |
| P: | 2.38 in | Center Distance (in): | 3 in |
| AA: | 10.25 | AF: | 0.25 |
| AG: | 5.16 | BE1: | 0.5 in |
| I: | 4.84 in | H: | 0.53 in |
| V: | 2.51 in | D: | 3.38 |
Technical Specifications
| Assembly: | YFC-2 | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 1.188 in | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Bore Code: | 19 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Ratio Range: | 5:1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.68 | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Model Code: | 30YFC | Service Factor: | 1 |
| Output RPM: | 350 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

