How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BF: | 0.53 |
| BE1: | 0.5 in | AE2: | 0.56 |
| L: | 6.57 in | G: | 2.32 |
| U: | 0.875 in | I: | 4.84 in |
| AJ: | 7.25 | LL: | 2.38 in |
| AF: | 0.25 | T: | 1.188 |
| D: | 3.38 | P: | 2.38 in |
| H: | 0.53 in | AA: | 10.25 |
| AB: | 4.76 | L1: | 9.82 in |
| V: | 2.51 in | BD: | 9 |
| AG: | 5.16 | Center Distance (in): | 3 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 5:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Bore Code: | 19 | Ratio: | 5:1 |
| Input RPM: | 1,750 | Model Code: | 30YFC |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 6.68 |
| Output RPM: | 350 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

