How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | U: | 0.875 in |
| I: | 4.84 in | Center Distance (in): | 3 in |
| G: | 2.32 | AJ: | 7.25 |
| AK: | 8.5 | T: | 1.188 |
| H: | 0.53 in | BD: | 9 |
| AF: | 0.25 | LL: | 2.38 in |
| L: | 6.57 in | BF: | 0.53 |
| AG: | 5.16 | BE1: | 0.5 in |
| AB: | 4.76 | AA: | 10.25 |
| V: | 2.51 in | P: | 2.38 in |
| L1: | 9.82 in | AE2: | 0.56 |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 350 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.68 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Bore Code: | 19 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Ratio: | 5:1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.188 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Model Code: | 30YFC |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

