How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | G: | 2.32 |
| L1: | 9.82 in | U: | 0.875 in |
| AK: | 8.5 | AJ: | 7.25 |
| AB: | 4.76 | AA: | 10.25 |
| D: | 3.38 | AG: | 5.16 |
| V: | 2.51 in | BF: | 0.53 |
| LL: | 2.38 in | AF: | 0.25 |
| P: | 2.38 in | BD: | 9 |
| L: | 6.57 in | H: | 0.53 in |
| AE2: | 0.56 | I: | 4.84 in |
| T: | 1.188 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Model Code: | 30YFC |
| Ratio: | 50:1 | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Bore Code: | 19 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.54 |
| Output Diameter (in): | 1.188 in | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Output Key: | 1/4 X 2.50 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 50:1 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

