How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AK: | 8.5 |
| AA: | 10.25 | AG: | 5.16 |
| LL: | 2.38 in | I: | 4.84 in |
| D: | 3.38 | AE2: | 0.56 |
| V: | 2.51 in | BF: | 0.53 |
| P: | 2.38 in | AJ: | 7.25 |
| AF: | 0.25 | BD: | 9 |
| L: | 6.57 in | AB: | 4.76 |
| BE1: | 0.5 in | T: | 1.188 |
| G: | 2.32 | L1: | 9.82 in |
| H: | 0.53 in | Center Distance (in): | 3 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Output RPM: | 35 |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 50:1 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 19 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.54 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

