How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | G: | 2.32 |
| L: | 6.57 in | P: | 2.38 in |
| AF: | 0.25 | BD: | 9 |
| AE2: | 0.56 | AJ: | 7.25 |
| AB: | 4.76 | LL: | 2.38 in |
| Center Distance (in): | 3 in | H: | 0.53 in |
| L1: | 9.82 in | AA: | 10.25 |
| V: | 2.51 in | U: | 0.875 in |
| D: | 3.38 | BF: | 0.53 |
| AG: | 5.16 | BE1: | 0.5 in |
| T: | 1.188 | AK: | 8.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.28 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Model Code: | 30YFC | Output Key: | 1/4 X 2.50 |
| Bore Code: | 19 | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 29.2 | Series Code: | OE |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

